IESNA:LM-63-2002
[TEST]P946173
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-927-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6184
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
623.8 648.3 693.6 744.7 789.3 828.8 860 880.6 888.4 896.2
927.8 955.2 995.2 1080.2 1202.1 1347 1492.7 1634.1 1759.1 1860.8
1973.5 2077.1 2183.6 2283.6 2372.9 2402.9 2352 2227.3 1898.6 1223.3
446.3 162.6 85.4 47.2 25.4 7.5 0
623.8 652.5 699.1 749.6 795.9 833.3 865.9 885.4 893.6 901.1
929.1 954.8 991.6 1068.8 1187.1 1328.5 1469.2 1614.5 1741.6 1856.9
1962.8 2083 2183.9 2284.3 2377.5 2419.5 2390.2 2276.5 1972.2 1322.3
506.9 177.9 93.8 51.1 27 9.1 0
623.8 648.6 692.6 742.1 785.8 823.5 852.9 872.1 879.6 882.8
904.7 934 966.9 1028.8 1133.7 1266.3 1417.7 1570.5 1709.3 1822.7
1926.3 2042.2 2172.5 2301.2 2423.7 2522.4 2589.2 2585.3 2357.6 1736
806.6 263.2 134.9 75.6 35.5 11.7 0
623.8 645 685.4 731.3 771.1 805.6 833.6 850.6 857.7 860
871.8 903 934.6 971.4 1041.2 1142.1 1265.3 1403.4 1551 1701.5
1849.7 2004.1 2167.3 2347.2 2531.2 2675.2 2794.1 2918.9 2965.5 2582
1620.7 622.9 241.7 131.3 71.7 22.8 0
623.8 643.4 678.9 719.9 756.8 789 816 833.6 842.1 846.3
852.2 872.7 906.9 935.3 970.5 1031.1 1120.3 1230.4 1359.4 1511.6
1690.4 1892.4 2104.1 2349.8 2565.7 2779.1 2998.7 3265.2 3571.1 3639.2
3054.7 1878.7 805 362.6 177.2 69.4 0
623.8 639.2 668.5 702.7 737.2 769.5 796.8 817.7 829.7 838.5
845.4 858.4 884.8 918.3 946.4 978.9 1033.3 1112.8 1221 1344.1
1485.2 1642.5 1816.5 2017.2 2247.1 2529.3 2864.5 3267.8 3819.3 4338.2
4311.9 3459.7 2054.6 878.6 304.6 68.4 0
623.8 638.8 667.2 702.4 734.9 766.5 794.2 815.7 828.8 838.2
845 858.1 882.8 915.7 945.1 977 1027.1 1099.1 1207.6 1321
1466.3 1609.3 1780 1975.8 2208.1 2490.8 2826.4 3232.3 3785.1 4336.3
4324.6 3486 2096 903.4 311.4 70 0
623.8 636.2 659.7 688.7 719.3 749.3 778.6 802.7 819.3 832
844.7 861.3 879.9 897.5 921.9 956.1 995.5 1045.1 1119.3 1222.6
1349.3 1498.9 1678.7 1899.6 2160.5 2462.5 2795.4 3159.6 3598.1 3993.9
3926.2 3138.8 1865.3 736.9 220.2 43.7 0
623.8 634.6 651.2 675.3 702.4 730.4 759.7 786.1 807.9 827.5
846.7 867.5 884.8 899.4 918 940.2 977.3 1031.4 1115.1 1234
1392 1591 1825.3 2085.6 2354.6 2637.4 2931.3 3246.3 3560.6 3660
3341.1 2378.1 1117.7 393.2 156.7 61.9 0
623.8 630 641.4 658.7 680.9 705.9 734 760 784.1 807.9
831.4 854.8 874.7 893.3 912.5 934.3 967.5 1022.3 1115.1 1251.6
1440.2 1670.9 1924.3 2186.6 2456.3 2731.9 3020.2 3280.5 3395.2 3172.3
2450.4 1229.8 370.4 157 92.2 46.6 0
623.8 628.7 635.9 649.3 666.5 687.7 710.5 734.9 758.7 783.1
809.5 836.9 864.3 888 914.4 945.4 991 1064.6 1176.3 1335
1564.3 1833.1 2146.5 2469.6 2809.4 3093.5 3326.7 3402.6 3188.9 2557.6
1593.3 631.3 189.3 78.2 37.8 12.4 0
623.8 626.8 632.6 644 661 678.2 700.7 723.9 747 769.8
796.5 825.5 854.5 880.9 911.8 946.4 997.5 1067.2 1171.1 1321
1526.9 1788.8 2089.5 2396.3 2679.1 2896.4 3005.2 2938.4 2645.6 2012.6
1150.9 438.8 152.1 62.2 27 5.5 0
623.8 625.8 629.4 641.4 656.1 674 693.2 714.1 736.2 757.4
781.5 808.9 834.9 861.3 889.7 923.2 964.3 1021.3 1095.9 1196.2
1340.2 1536 1770.2 2007.4 2206.1 2318.2 2299.9 2142.9 1858.8 1386.1
761 292.5 114.3 57 36.2 13.7 0
623.8 622.2 626.1 635.9 649.6 666.5 685.1 703.3 720.9 736.2
753.2 768.8 783.1 794.5 799.4 798.8 791 776.6 758.7 741.8
726.1 719.6 719.6 706.6 653.8 552.2 422.2 306.2 228 176.9
142 117.3 97.1 76.9 50.8 21.5 0
623.8 620.6 624.2 635.6 650.6 667.2 685.1 702.7 719.6 730.4
735.6 734 727.4 713.1 690.3 660.3 624.2 584.4 542.1 493.9
447 401.7 358.3 318.3 281.8 252.8 227.1 208.2 190.2 171.4
148.2 125.4 99.7 73.6 44.6 20.2 0
623.8 618.6 624.8 636.6 652.5 670.4 691 709.8 721.2 725.8
720.3 706.3 688.7 666.2 641.8 613.1 577.6 537.5 494.2 448.6
403.6 361.6 324.8 293.5 265.8 243 223.8 212.7 198.7 180.5
157.7 126.7 98.1 69.7 40.4 20.8 0
623.8 618.3 625.1 639.5 656.7 677.9 699.1 713.8 720.6 719.6
711.8 700.4 680.5 653.5 622.2 590.6 557.1 518.3 475.3 431.3
390.6 356.7 326.4 300.4 276.6 255.4 243 231.6 231.9 233.6
218.3 190.6 169.4 131.6 91.2 60.9 0
623.8 619.9 628.4 643.7 665.5 686.4 703 716 720.3 719.3
712.8 698.8 675.3 646.6 613.1 577.9 534.3 487.3 441.7 401
366.5 337.5 313.1 291.9 271 252.5 236.8 255.4 291.2 307.2
299.1 286 274.3 221.5 177.5 126.1 0
623.8 620.3 630.7 648.9 669.8 691.6 707.2 716.7 719.6 719
713.1 699.7 677.6 649.6 608.9 561.9 507.2 455.7 406.2 368.1
332.9 306.2 284.1 266.5 249.2 226.4 235.9 259.3 271.4 265.8
251.5 250.5 217.9 178.2 150.8 107.2 0
623.8 620.6 632.3 651.9 674.7 694.9 709.2 717.3 720.6 719.6
713.8 702 684.8 656.7 612.4 554.5 490.3 429 375.9 332.3
296.8 272 254.4 239.8 216.6 212.4 224.8 238.8 234.2 221.2
211.1 201 164.5 134.5 113.7 80.5 0
623.8 620.9 633.6 654.1 678.9 698.1 712.8 721.2 725.5 724.5
717.7 708.2 691 659 610.2 546.6 475 403.6 343.4 300.7
271.4 250.5 235.2 219.9 200 205.6 217 223.5 216.3 239.1
219.6 196.1 147.2 118.9 98.1 60.3 0
623.8 622.2 634.3 654.8 677.9 699.4 714.1 722.6 727.4 727.8
722.9 714.4 697.8 667.2 617.3 551.5 475.9 401.3 339.4 297.1
269.7 248.9 233.2 216.6 197.4 203.3 214.4 220.9 213.4 237.2
219.6 178.8 142.4 117.6 97.7 47.2 0
